HUBBELL
PROG_P2572_2030K_PRODIMAGE
PROG_P2572_2030K_PRODIMAGE
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
PROG_1-light fan remote_PRODIMAGE
+8
PROG_Choosing-the-perfect-fan_detailshot

Vox Collection 52" Five Blade Ceiling Fan

$409.75 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2572-2030K

Collection name:

Vox

Five-blade 52 inch Vox Hugger ceiling fan features american walnut blades and an Antique Bronze finish. The LED light source offers both form and function with energy- and cost-savings benefits. A white opal shade contains a 17W dimmable, 3000K LED module. A remote control with batteries is included. The fan mounts close to the ceiling.

  • 52" Vox hugger ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefit
  • A white opal shade contains a 17W dimmable, 3000K LED module with 90CRI and 1400 lumens (source)
  • Indoor celling fan ideal for rooms with low ceiling heights
  • Features American Walnut blades and an Antique Bronze finish
  • Vox hugger fan mounts close to the ceiling only
  • A full function hand held remote control with fan speed control, including reverse, and full range light dimming is included and comes with a convenient wall bracket for storage
  • Features modern styling for contemporary living spaces
  • Reversible motor for year round comfort allows you to choose either a down drafts (summer) or an up draft (winter)
  • Remote control may be replaced by a P2631-30 wall control
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL Dry location listed and rated for indoor use
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4276 cfm, Energy consumption- 62 watts (excluding lights), Airflow efficiency- 68 cfm/watt
  • Limited Lifetime Warranty.

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2572-2030K

Category General

Fans

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

American Walnut

Fan - Blade Pitch

12 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

40 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Style

Transitional

Sub Brand

Progress LED

Switch Type

Push button

Type

Flush-Mount

UPC

785247222247

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

52 in x 52 in x 11.625 in

Fan - Recommended room size

400 ft²

Height

11.625 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

24.26 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

17 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

68

EPACTenergy consumption watts

62

Industry Standard(s)

Title 20

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

25

Resources

Instruction Sheet Number

93089919

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)