PROG_P900014_028_hero_PRODIMAGE
PROG_P900014_028_hero_PRODIMAGE

Kitson Collection Satin White Four-Head Multi-Directional Track

$220.11 USD
OR

Brand:

Progress Lighting

Catalog ID:

P900014-028

Collection name:

Kitson

Incorporate a hint of stylish industrial light to any commercial or residential setting with this brushed nickel four-head track metal directional light fixture. Multi-directional lamp heads provide design flexibility and illuminate typically hard-to-reach areas such as highlighting images in a lobby or gallery. The directional frame is coated in a beautiful satin white finish. Each lamp features an industrial styled-shade with an outer ribbed design and the capability to create different beam shapes as needed.

  • Each lamp features an industrial styled-shade with an outer ribbed design and the capability to create different beam shapes as needed.
  • The directional frame is coated in a beautiful satin white finish.
  • Multi-directional lamp heads provide design flexibility and illuminate typically hard-to-reach areas
  • Ideal for any lobby, gallery, sitting room, hallway, or foyer.
  • Perfect for transitional or modern settings.
  • Measures 5-inch width by 6-7/16-inch height.
  • Uses four GU10 base bulbs that are sold separately (50w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Color
White
Color Generic
White
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Satin White
Finish Type
Painted
Fixture Type
Track
Lamp Included
No
Lamp Shape
GU10
Lamp Type
MR-16 (GU10, 120V)
Lamp Type Actual
MR16
Lamp Type Basic
Halogen
Light Distribution
Multi
Mount location
Wall or Ceiling
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
GU10
Socket Type
sockets
Starting Temperature - Minimum
-30 °C
UPC
785247242368
Warranty Length
1-year Limited Warranty

Dimensions

Depth
26.1 in
Dimensions
5 in x 26.1 in x 6.46 in
Height
6.46 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.86 lb
Width
26.1 in
Width Diameter Descriptor
W.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
50 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
4
Pallet Quantity
48

Resources

Instruction Sheet Number
93115465

Resources and downloads