HUBBELL
PROG_P900013_028_hero_PRODIMAGE
PROG_P900013_028_hero_PRODIMAGE

Kitson Collection Satin White One-Head Multi-Directional Track

$69.96 USD
OR

Brand:

Progress Lighting

Catalog ID:

P900013-028

Collection name:

Kitson

Incorporate a hint of stylish industrial light to any commercial or residential setting with this brushed nickel one-head track metal directional light fixture. A multi-directional lamp head provides design flexibility and illuminates typically hard-to-reach areas such as highlighting an image in a lobby or gallery. The directional frame is coated in a beautiful satin white finish. The lamp features an industrial styled-shade with an outer ribbed design and the capability to create different beam shapes as needed.

  • Each lamp features an industrial styled-shade with an outer ribbed design and the capability to create different beam shapes as needed.
  • The directional frame is coated in a beautiful satin white finish.
  • Multi-directional lamp heads provide design flexibility and illuminate typically hard-to-reach areas
  • Ideal for any lobby, gallery, sitting room, hallway, or foyer.
  • Perfect for transitional or modern settings.
  • Measures 5-inch width by 5-15/16-inch height.
  • Uses one GU10 base bulb that is sold separately (50w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P900013-028

Color

White

Color Generic

White

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Track

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

GU10

Lamp Type

MR-16 (GU10, 120V)

Lamp Type Actual

MR16

Lamp Type Basic

Halogen

Light Distribution

Multi

Mount location

Wall or Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

GU10

Socket Type

socket

Starting Temperature - Minimum

-30 °C

UPC

785247242276

Warranty Length

1-year Limited Warranty

Dimensions

Depth

5 in

Dimensions

5 in x 5 in x 5.94 in

Height

5.94 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.06 lb

Width

5 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

50 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

9

Pallet Quantity

252

Resources

Instruction Sheet Number

93115465

Resources and downloads