PROG_P8404_143_PRODIMAGE
PROG_P8404_143_PRODIMAGE
PROG_rectangle canopy-15_detailshot
PROG_rectangle canopy-9.5_detailshot
+3
PROG_Canopy Rendering_P8404-20_Staggered-01_detailshot

Canopy Kit 23-1/4" Length for Up to 3 Pendants

$61.27 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8404-143

Collection name:

Accessory Canopy

Progress Lighting's canopy accessory offers a convenient way to mount groupings of pendants. This linear pendant accessory allows for the hanging of two or three pendants off of one outlet box. Pendants can be hung straight or staggered. Maximum pendant width for two lights is 18" each. Maximum pendant width for three lights is 9" each.

  • Three-Light Linear pendant accessory canopy.
  • Allows for the hanging of two or three pendants off of one outlet box.
  • Graphite Finish.
  • Can be mounted staggered or in line.
  • The maximum pendant width for three pendants is 9" each.
  • The maximum pendant width for two pendants is 18" each.

Product details

General

Accessory Type
Canopy Accessory
Can be mounted up or down
No
Category General
Accessories
Color
Black
Color Generic
Black
Compatibility
Three Progress pendant lights with max diameter of 9 1/2 in.
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Accessory
Lamp Included
No
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Kitchen
Style
Traditional/Casual
UPC
785247217281
Warranty Length
1-year Limited Warranty

Dimensions

Cubic Capacity
13.546875 cu.in
Depth
4.25 in
Dimensions
23.25 in x 4.25 in x 0.75 in
Height
0.75 in
Length
23.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.27 lb
Width
4.25 in
Width Diameter Descriptor
W.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
12
Pallet Quantity
324

Resources

Instruction Sheet Number
93061986

Resources and downloads