HUBBELL
PROG_P500149-020_hero_PRODIMAGE
PROG_P500149-020_hero_PRODIMAGE
PROG_P500149-020_angle_PRODIMAGE
PROG_P500149-020-Detail_007_PRODIMAGE
+10
PROG_Classic_Dome_Pendant_GeneralLit

Classic Dome Collection One-Light Transitional Pendant

$76.89 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500149-020

Collection name:

Classic Dome Pendant

The elegantly simple design of the glass dome pendant complements a wide array of home styles. A classic form, the pendant is etched glass with a dome top finished in mellow antique bronze that is ideal for kitchens and breakfast nooks in traditional and transitional settings.

  • Classic Dome pendant delivers beautiful down light to surfaces in kitchens and breakfast nooks
  • The elegantly simple design of the dome pendant complements transitional and traditional decor styles
  • Finished in mellow antique bronze with an etched glass shade
  • This sophisticated, versatile pendant can be displayed singularly or in groupings of two or more - such as foyers, entryways, kitchens
  • Uses (1) 100-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 15- in. diameter by 8.125-in. height
  • Includes 36 in. of chain for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Base Type

E26

Can be mounted up or down

No

Catalog Number

P500149-020

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Style

Transitional

Type

Pendant

UPC

785247222995

Warranty Length

1-year limited warranty

Dimensions

Dimensions

15 in x 15 in x 8.125 in

Height

8.125 in

Length

15 in

Length - Installed

46 in

Overall Length with

Overall Ht. W/Chain

Weight

6.89 lb

Width

15 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

28

Resources

Instruction Sheet Number

93092636