HUBBELL
PROG_P500125_020_hero_PRODIMAGE
PROG_P500125_020_hero_PRODIMAGE
PROG_P500125_020_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
+3
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Clifton Heights Collection One-Light Mini-Pendant

$94.49 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500125-020

Collection name:

Clifton Heights

Distinctive chiseled features and clean lines are key features within the Clifton Heights collection. Inspired by an updated interpretation of Craftsman styling, careful attention to the details delivers a dramatic accent. An Antique Bronze finish complements elegant etched square glass shades. The Clifton Heights collection enhances a variety of home styles including Farmhouse, Craftsman and Transitional decor. One-Light Mini-Pendant.

  • Distinctive forms and clean lines are key features within the Clifton Heights collection
  • Inspired by Craftsman styling, special attention to decorative details can be appreciated in each fixture
  • Elegant etched glass
  • Antique Bronze finish
  • 1-light mini-pendant kitchens, bathrooms and bedrooms
  • Uses 1, 100-watt max. medium base bulb including LED equivalent (sold separately)
  • Ideal for Farmhouse and Transitional bathroom spaces
  • Measures 5 1/2" diameter x 7 1/4" H
  • Overall length with chain 73 1/2"
  • Mini-pendants are versatile lighting fixtures that can be mixed and matched with other pendants featuring complementary styles to create a one-of-a-kind lighting design for the home
  • Can be displayed singularly or in groupings of two or more - in bedrooms, foyers, entryways, kitchens and more!
  • Dry location listed
  • Shop the complete Clifton Heights collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor

Product details

General

Base Type

E26

Can be mounted up or down

No

Catalog Number

P500125-020

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Mini-Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Farmhouse
  • Modern
  • Modern Craftsman

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Style

Craftsman

Type

Mini-Pendant

UPC

785247220625

Warranty Length

1-year limited warranty

Dimensions

Dimensions

5.5 in x 5.5 in x 7.25 in

Height

7.25 in

Length

5.5 in

Length - Installed

73.5 in

Overall Length with

Overall Ht. W/Chain And Stem

Weight

5.32 lb

Width

5.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

104

Resources

Instruction Sheet Number

93089176