HUBBELL
PROG_P8825_01_PRODIMAGE
PROG_P8825_01_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Sizing_guideline_Kitchen_Pendants_info
+2
PROG_P8825_01 (-20)_PRODIMAGE
Discontinued
Clearance

Markor Collection 22" Drum Shade for Use with Markor Pendant Kit

$105.00 USD
$226.27 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8825-01

Collection name:

Markor

The Markor Series is a modular pendant system. The versatile series allow the choice of shades and stem kits. This 22" shade with Beige Silken fabric is inspired by mid-century design. Acrylic bottom diffuser. This shade can be used with a variety of stem kits from 1 to 3 light in CFL, LED and incandescent light sources.

  • Modular pendant system.
  • This 22" shade with Beige Silken fabric is inspired by mid-century design.
  • Acrylic bottom diffuser.
  • Must be used with pendant kit to be a complete fixture.

Product details

General

Can be mounted up or down

No

Catalog Number

P8825-01

Category General

Pendants

Color

Brown

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Beige Silk

Finish Type

Beige Silk

Fixture Type

Accessory

Glass

Beige

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern
  • Transitional

Mount location

Fixture

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Style

  • Transitional
  • Modern

Type

Pendant

UPC

785247156153

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22 in x 22 in x 10 in

Gross Weight with Packaging

7 lb

Height

10 in

Length

22 in

Note Weight of fixture exceeds NEC limits

No

Weight

7 lb

Width

22 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

8

Resources

Instruction Sheet Number

93024646

Resources and downloads