text.skipToContent text.skipToNavigation

One-Light CFL Mini-Pendant

by HomeStyle Lighting 

Catalog ID: HS47008-09

Refreshing simplicity is highlighted in this one-light mini pendant. An etched glass shade is suspended from a Brushed Nickel stem, carrying the clean line all the way to the ceiling. This fixture can also be used for sloped ceilings.

  • Brushed Nickel finish
  • Etched glass shade
  • Clean, simple lines
  • Can be used for sloped ceilings
  • Includes two 12" and two 15" stems
  • By HomeStyle Lighting

$50.38 USD

Available to purchase from

Product Details

General

Application Indoor
Color Nickel
Color Generic grey
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Mini-Pendant
Glass Etched
Lamp Included Yes
Lamp Type CFL
Lamp Type Actual GU24
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main GU24
UPC 8447450101864
Warranty Length 1 year warranty

Dimensions

Height 7.125 in
Overall Length with Overall Ht. W/Stem
Weight 4.4 lb
Width 7.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 13 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar Yes
Other Heavy Metal Content Indicator No
Title 20 No
Title 24 No

Resources/Downloads