HUBBELL
PROG_P5161_81_PRODIMAGE
PROG_P5161_81_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Sizing_guideline_Kitchen_Pendants_info
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Archives Collection One-Light Antique Nickel PMS Matte Cool Grey #9 Shade Farmhouse Mini-Pendant Light

$115.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5161-81

Collection name:

Archives

Pendants have the power to change a look of a room instantly. Today, they can be seen in bath and vanity areas, kitchens and foyers - and as singles or in groups of two or more. With Archives' pendants and wall sconce, carefully crafted details and special accents achieve a vintage electric feel. One-light mini-pendant with black cloth cord and brushed nickel accents.

  • The pendant from the Archives Collection are Ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • With its vintage charm, the fixture is perfect for urban industrial, farmhouse, transitional, and vintage electric style settings
  • Finely crafter with a dual finish of antique nickel with brushed nickel accents
  • Black cloth cord
  • Measures: 9 in x 9 in x 5.125 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5161-81

Category General

Pendants

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

PMS Matte Cool Grey #9

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial
  • Vintage Electric

Mount location

Ceiling Cord

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Traditional/Casual

Type

Mini-Pendant

UPC

785247186655

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9 in x 9 in x 5.125 in

Gross Weight with Packaging

4.07 lb

Height

5.125 in

Length

9 in

Length - Installed

116 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

4 lb

Width

9 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

120

Resources

Instruction Sheet Number

93052562