The three-light inverted pendant from the Arden collection offers a comfortable silhouette that is both rustic and modern. The summer linen shades with etched glass diffuser coordinates with many other Progress Lighting styles like Cherish. This transitional style fixture is finished in Brushed Nickel.
- The inverted pendant light from the Alexa Collection is ideal for any hallway, stairwell, entryway, kitchen, or sitting room.
- Drum shade design is ideal for rustic, modern farmhouse and transitional settings
- Summer linen shade with an etched glass diffuser for a soft glow of light
- Soft brushed nickel accents completement the drum shade
- Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
- Measures: 18.125 in x 18.125 in x 24.625 in
- Uses three medium base style bulbs 100 W max (sold separately)
- Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
- Installation instructions and mounting hardware are included