HUBBELL
PROG_P3905_20_PRODIMAGE
PROG_P3905_20_PRODIMAGE
PROG_P3739_20_shade_PRODIMAGE
PROG_Arden_Antique_Bronze_GeneralLit
PROG_P3739_20_finial_PRODIMAGE
Discontinued
Clearance

Arden Collection Three-Light Inverted Pendant

$135.00 USD
$268.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3905-20

Collection name:

Arden

The three-light inverted pendant from the Arden collection offers a comfortable silhouette that is both rustic and modern. The summer linen shades with etched glass diffuser coordinates with many other Progress Lighting styles like Cherish. This transitional style fixture is finished in Antique Bronze.

  • The inverted pendant light from the Alexa Collection is ideal for any hallway, stairwell, entryway, kitchen, or sitting room.
  • Drum shade design is ideal for rustic, modern farmhouse and transitional settings
  • Summer linen shade with an etched glass diffuser for a soft glow of light
  • Handsome antique bronze finish complement the drum shade
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 18.125 in x 18.125 in x 24.625 in
  • Uses three medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3905-20

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Inverted Pendant

Glass

Fabric

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

Transitional

Type

Inverted Pendant

UPC

785247197149

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18.125 in x 18.125 in x 24.625 in

Gross Weight with Packaging

11.37 lb

Height

24.625 in

Length

18.125 in

Length - Installed

99.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

20.5 lb

Width

18.125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93063525