HUBBELL
PROG_P5068_09_PRODIMAGE
PROG_P5068_09_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Sizing_guideline_Kitchen_Pendants_info
+1
PROG_P8601_Stems_Line_Art

Avalon Collection One-Light Brushed Nickel Alabaster Glass Traditional Mini-Pendant Light

$125.18 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5068-09

Collection name:

Avalon

The Avalon collection is characterized by casual, flowing elements. A braided metal motif provides subtle decoration and distinguishing highlights. Overscaled glass adds the finishing touch to this transitional design. One-light stem hung mini-pendant with swirled alabaster glass.

  • Brushed Nickel finish.
  • Swirled Alabaster glass.
  • Exquisite rope detailing trims the back plate.
  • Overscaled glass adds the finishing touch.
  • Includes two 12", two 15" stems.
  • 90 degree swivel.

Product details

General

Can be mounted up or down

No

Catalog Number

P5068-09

Category General

Pendants

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Alabaster

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Stem

Mounting for outlet box included

strap

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Note - Stem Lengths

matching stem sections supplied with concealed connectors

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Transitional
  • Coastal

Type

Mini-Pendant

UPC

785247118397

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.75 in x 7.75 in x 6.25 in

Gross Weight with Packaging

6.2 lb

Height

6.25 in

Length

7.75 in

Length - Installed

63 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

6.2 lb

Width

7.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

75

Resources

Instruction Sheet Number

022619