HUBBELL
PROG_P5066_20_PRODIMAGE
PROG_P5066_20_PRODIMAGE
PROG_cascadia_IMG_9073_detailshot
PROG_Sizing_guideline_Bedroom_Pendant_info
+5
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Cascadia Collection One-Light Antique Bronze Etched Glass Coastal Mini-Pendant Light

$116.71 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5066-20

Collection name:

Cascadia

One-light mini-pendant with smooth forms and windowpane style gallery that produce a beautiful, modern gas light effect. Overscaled tubing and etched glass shades offer substance within the sleek frame. Antique Bronze finish.

  • The mini-pendant from the Cascadia Collection is Ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Ideal for Coastal, Craftsman, Modern, or Modern Craftsman interiors
  • Overscaled tubing and etched glass shades, smooth forms and windowpane style gallery produces a beautiful, modern gas light effect
  • Includes one 6", four 12" stems and 6 Links of chain for a variety of mounting types and sloped ceiling
  • Measures: 5.875 in x 5.875 in x 6.75 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5066-20

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Mini-Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Craftsman
  • Modern
  • Modern Craftsman

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Coastal
  • Transitional
  • Craftsman

Type

Mini-Pendant

UPC

785247197712

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.875 in x 5.875 in x 6.75 in

Gross Weight with Packaging

2.24 lb

Height

6.75 in

Length

5.875 in

Length - Installed

73 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

2.8 lb

Width

5.875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

65

Resources

Instruction Sheet Number

93060729