HUBBELL
PROG_P500018_015_PRODIMAGE
PROG_P500018_015_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+3
PROG_Sizing_guideline_Kitchen_Pendants_info

Double Glass One-Light Polished Chrome Etched White Inside/Seeded Glass Outside Glass Farmhouse Pendant Light

$133.87 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500018-015

Collection name:

Double Glass

Create a focal point with the Double Glass mini-pendant's vintage-inspired silhouette. Oversized clear seeded outer glass with an inner etched white glass shade complements linear forms in a Polished Chrome finish. Polished Chrome finish. Polished Chrome finish.

  • Polished Chrome finish.
  • Vintage-inspired silhouette.
  • Oversized clear seeded outer glass.
  • Inner etched white glass shade.
  • Includes one 6" and four 12" stems and 6 Links of chain.

Product details

General

Can be mounted up or down

No

Catalog Number

P500018-015

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Etched White Inner, Seeded Glass Outer

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Modern
  • Farmhouse
  • Transitional

Type

Mini-Pendant

UPC

785247207190

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.875 in x 5.875 in x 10 in

Height

10 in

Length

5.875 in

Length - Installed

76 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

4.43 lb

Width

5.875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93072929