HUBBELL
PROG_P5120_20_PRODIMAGE
PROG_P5120_20_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Sizing_guideline_Kitchen_Pendants_info
Discontinued
Clearance

Esteem Collection Four-Light Pendant

$69.55 USD
$339.90 USD

Brand:

Progress Lighting

Catalog ID:

P5120-20

Collection name:

Esteem

Esteem's exaggerated classic frame offers casual lux styling for the home. The four light foyer pendant features a frameless design to suspend glass panels, creating a floating effect for this elegant fixture.

  • Frameless design gives floating effect.
  • Casual lux styling for the home.
  • K9 finial accents.
  • Includes one 6", four 12" stems and 6 Links of chain.

Product details

General

Can be mounted up or down

No

Catalog Number

P5120-20

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxury
  • New Traditional
  • Traditional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Luxury
  • New Traditional

Type

Pendant

UPC

785247195930

Warranty Length

1 year warranty

Dimensions

Dimensions

14 in x 14 in x 21.25 in

Gross Weight with Packaging

21.34 lb

Height

21.25 in

Length

14 in

Length - Installed

87 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

26.75 lb

Width

14 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

15

Resources

Instruction Sheet Number

93063332