PROG_P5188_09_PRODIMAGE
PROG_P5188_09_PRODIMAGE
play
3D View
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+2
PROG_Stem_2qty6_1qty12_2qty15_Chain_1qty6-links_includes_Info-Graphic

Fresnel Lens Collection One-Light Brushed Nickel Fresnel Glass Coastal Pendant Light

$376.97 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5188-09

Collection name:

Fresnel Lens

Add focused task lighting packed with industrial flair with the Fresnel Lens Collection Brushed Nickel One-Light Industrial Hanging Pendant Light. A Fresnel glass lens composed of high-quality prismatic glass adds to the pendant's historical aesthetic. The antique-style hinge-locking nautical design allows for easy bulb changes and stress-free maintenance. An understated brushed nickel finish coats the light fixture to accentuate the pendant's antique nautical style. The light fixture's industrial design is ideal for any kitchen island, bar, breakfast nook, or home office in coastal, transitional, urban industrial, or vintage electric settings. Arranged in pairs or in groups of three to best meet your unique design needs. It's time to breathe new life into the mundane every day with timeless and truly transformative lighting. Make your purchase today to begin your journey to a whole new lighting experience. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • Add focused task lighting packed with industrial flair with the Fresnel Lens Collection Brushed Nickel One-Light Industrial Hanging Pendant Light ideal for any kitchen island, bar, breakfast nook, or home office.
  • Add focused task lighting packed with industrial flair with the Fresnel Lens Collection Brushed Nickel One-Light Industrial Hanging Pendant Light ideal for any kitchen island, bar, breakfast nook, or home office.
  • Perfect for coastal, transitional, urban industrial, or vintage electric style settings.
  • An understated brushed nickel finish coats the light fixture to accentuate the pendant's antique nautical style.Fixture is primarily constructed from steel to ensure a long product lifespan.
  • A Fresnel lens composed of high-quality prismatic glass adds to the pendant's historical aesthetic.
  • For optimal illumination, the pendant uses one medium base bulb that is sold separately (100w max - LED or incandescent). Compatible with dimmable bulbs.
  • Measures 12-1/8 in. width by 10-1/2 in. height
  • UL damp location listed.
  • Pairs with Progress Lighting fixtures from the Saluda Collection and Litchfield Collection.
  • Our 1-year limited warranty will guarantee your complete satisfaction with your purchase. Make your purchase today to begin your journey to a whole new lighting experience!

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Fresnel
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
Light Distribution
Down
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Stem Hung With 6 Links Of Chain
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Traditional/Classic
Type
Pendant
UPC
785247163984
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12.125 in x 12.125 in x 10.5 in
Gross Weight with Packaging
10 lb
Height
10.5 in
Length
12.125 in
Length - Installed
73.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
10 lb
Width
12.125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
36

Resources

Instruction Sheet Number
93030281

Resources and downloads