HUBBELL
PROG_P500022_143_PRODIMAGE
PROG_P500022_143_PRODIMAGE
play
3D View
play
Gulliver_P500022-143
+9
PROG_P500022-143_top_PRODIMAGE

Gulliver Collection One-Light Graphite Coastal Pendant Light

$156.64 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500022-143

Collection name:

Gulliver

Three circular bands wrap together to create an open design in Gulliver. Hand painted to emulate weathered driftwood, the one-light mini-pendant's Graphite frame is accented by smooth knobs and encases exposed bulbs. The wood grained texture complements rustic farmhouse home decor.

  • Graphite finish.
  • Three circular bands wrap together to form open design.
  • Hand painted to emulated weathered driftwood.
  • Accented by smooth knobs and exposed bulbs.
  • Ideal for rustic farmhouse decor.

Product details

General

Can be mounted up or down

No

Catalog Number

P500022-143

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Mini-Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Coastal
  • Rustic
  • Transitional

Type

Mini-Pendant

UPC

785247206872

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.5 in x 8.5 in x 10 in

Height

10 in

Length

8.5 in

Length - Installed

85 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

4.4 lb

Width

8.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

80

Resources

Instruction Sheet Number

93072785