HUBBELL
PROG_P3898_09_PRODIMAGE
PROG_P3898_09_PRODIMAGE
Discontinued
Clearance

Haven Collection Four-Light Brushed Nickel Etched Glass Modern Pendant Light

$393.90 USD
$889.24 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3898-09

Collection name:

Haven

The perfect intersection of rectilinear form and contemporary details. The four-light linear pendant architectural iron framework is finished with white etched glass.

  • The perfect intersection of rectilinear form and contemporary details.
  • Four-light linear pendant with architectural iron framework.
  • White etched glass.
  • Includes four 6", two 12", four 15" stems and 6 links of chain.

Product details

General

Can be mounted up or down

No

Catalog Number

P3898-09

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

2 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Linear Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Modern

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

  • Mid-Century Modern
  • Modern

Type

Linear Pendant

UPC

785247181339

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

34 in x 8 in x 8.75 in

Gross Weight with Packaging

13 lb

Height

8.75 in

Length

34 in

Length - Installed

73 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

13 lb

Width

8 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

15

Resources

Instruction Sheet Number

93031767