HUBBELL
PROG_P5131_09stemalt_PRODIMAGE
PROG_P5131_09stemalt_PRODIMAGE
PROG_Stem_2qty6_Chain_1qty42_info-graphic
PROG_heart chandelier_IMG_2379_detailshot
+3
PROG_P5131_09_PRODIMAGE

Heart Collection One-Light Brushed Nickel Etched Glass Traditional Mini-Pendant Light

$102.85 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5131-09

Collection name:

Heart

One-light Brushed Nickel mini-pendant with etched glass shade.

  • The mini-pendant from the Heart Collection is ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Perfect for new traditional and transitional style settings
  • White etched glass shade is suspended from a brushed nickel cap for a sleek line
  • Includes 42" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 5.8125 in x 5.8125 in x 6 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5131-09

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Transitional
  • Farmhouse

Type

Mini-Pendant

UPC

785247169115

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.8125 in x 5.8125 in x 6 in

Gross Weight with Packaging

5 lb

Height

6 in

Length

5.8125 in

Length - Installed

64 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

5 lb

Width

5.8125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

96

Resources

Instruction Sheet Number

93039120