HUBBELL
PROG_P3955_20_PRODIMAGE
PROG_P3955_20_PRODIMAGE
PROG_heart chandelier_IMG_2379_detailshot
Discontinued
Clearance

Heart Collection Three-Light Inverted Pendant

$98.00 USD
$256.52 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3955-20

Collection name:

Heart

Three-light Antique Bronze inverted pendant with etched glass bowl and curvaceous arms.

  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or living room settings.
  • Perfect for new traditional and transitional style settings
  • Generous etched glass bowl is complemented by scroll arms that are shaped like a heart finished in an antique bronze finish
  • Includes 42" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 17.75 in x 17.75 in x 21.75 in
  • Uses three medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3955-20

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Inverted Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Transitional
  • Farmhouse

Type

Inverted Pendant

UPC

785247168989

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

17.75 in x 17.75 in x 21.75 in

Gross Weight with Packaging

11 lb

Height

21.75 in

Length

17.75 in

Length - Installed

65.75 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

11 lb

Width

17.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

28

Resources

Instruction Sheet Number

93039118