PROG_P5074_20_PRODIMAGE
PROG_P5074_20_PRODIMAGE
PROG_indi_IMG_4380_detailshot
Discontinued
Clearance

Indi Collection One-Light Mini-Pendant

$28.60 USD
$115.72 USD

Brand:

Progress Lighting

Catalog ID:

P5074-20

Collection name:

Indi

One-light mini-pendant slightly larger in scale than a traditional pendant, these fixtures are artistically styled and can be clustered to fill spacious interior areas. Antique mirrored glass suspended with decorative chain shine through when illuminated. Antique Bronze finish.

  • Artistically styled.
  • Antique mirrored glass shines through when illuminated.
  • Larger in scale than traditional pendant.
  • Includes one 6", four 12" stems and 6 Links of chain.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Pendant
Glass
Mirror/Antique Mirror
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Transitional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Bohemian
  • Transitional
Type
Pendant
UPC
785247197514
Warranty Length
1 year warranty

Dimensions

Dimensions
9.5 in x 9.5 in x 11 in
Gross Weight with Packaging
1.72 lb
Height
11 in
Length
9.5 in
Length - Installed
77 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
2.15 lb
Width
9.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
48

Resources

Instruction Sheet Number
93060654

Resources and downloads