text.skipToContent text.skipToNavigation

Inman 4-Lt. PendChand

by Progress Lighting 

Collection Name:  Inman

Catalog ID: P500130-104

Home accents inspired by geometric elements are popular in today's homes. This pendant is comprised of a Polished Nickel rectangle frame with a circle accent. This four-light fixture can be used in lieu of a chandelier - in foyers, over dining room tables or in other open living spaces.

  • Polished Nickel finish
  • No shade
  • 16 In. width x 18-3/8 In. height
  • Uses (4) 60-watt Candelabra base bulbs (not included)
  • Dry location listed
  • Includes all mounting hardware for quick and easy installation
  • Coordinating fixtures available

Product Details

General

Color Nickel
Color Generic Grey
Construction Material - Main Metal
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Pendant
Lamp Included No
Lamp Shape E12 Candelabra
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic Incandescent
New Products No
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E12
Style Modern
UPC 785247217960
Warranty Length 1 year limited warranty

Dimensions

Dimensions 15.875 in x 16 in x 18.375 in
Height 18.375 in
Length 15.875 in
Length - Installed 92.5 in
Overall Length with Overall Ht. W/Chain
Weight 14.22 lb
Width 16 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed ETL
Certified Listed Location Dry Location Listed
Other Heavy Metal Content Indicator No
Title 20 Yes

Resources/Downloads