HUBBELL
PROG_P5046_20_PRODIMAGE
PROG_P5046_20_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Sizing_guideline_Kitchen_Pendants_info
Discontinued
Clearance

Invite Collection Two-Light Foyer Drum

$42.90 USD
$251.13 USD

Brand:

Progress Lighting

Catalog ID:

P5046-20

Collection name:

Invite

Invite the beauty of light into your home with this Antique Bronze two-light foyer drum. Invite provides a welcoming silhouette with a unique shade comprised of an inner glass globe encircled by a translucent sheer Mylar shade. The rich, layering effect creates a dreamy look that is both elegant and modern. Offered as a complete collection, the Invite styling can be carried throughout your home or as a focal style in a special room.

  • Antique Bronze finish.
  • Unique translucent sheer mylar shades.
  • Inner glass globes provide inviting illumination.
  • Elegant and dreamy rich, layering effect.
  • Includes one 6", four 12" stems and 6 links of chain.

Product details

General

Can be mounted up or down

No

Catalog Number

P5046-20

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

T10

Lamp Type

T10

Lamp Type Actual

T10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

  • Modern
  • Transitional

Type

Pendant

UPC

785247178865

Warranty Length

1 year warranty

Dimensions

Dimensions

14 in x 14 in x 30.25 in

Gross Weight with Packaging

16 lb

Height

30.25 in

Length

14 in

Length - Installed

96.25 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

16 lb

Width

14 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

12

Resources

Instruction Sheet Number

93046893