HUBBELL
PROG_P500208_009_hero_PRODIMAGE
PROG_P500208_009_hero_PRODIMAGE
play
Lassiter
PROG_P500208_009_herowcanopy_PRODIMAGE
+4
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Lassiter Collection One-Light Brushed Nickel Clear Glass Modern Pendant Light

$139.81 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500208-009

Collection name:

Lassiter

Manifest a swoon-worthy lighting experience with the stunning blend of modern and traditional styles in this one-of-a-kind mini-pendant. Square tubing with clean, sharp angles is coated in a beautiful brushed nickel finish that demands your attention. A striking vintage light socket boasts its bold yet simple demeanor as it is encased in a clear glass shade to complete this statement-making light fixture.

  • Square tubing with clean, sharp angles is coated in a beautiful brushed nickel finish that demands your attention.
  • A striking vintage light socket boasts its bold yet simple demeanor as it is encased in a clear glass shade to complete this statement-making light fixture.
  • Manifest a swoon-worthy lighting experience with the stunning blend of modern and traditional styles in this one-of-a-kind mini-pendant.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for modern, new traditional, or contemporary settings.
  • Measures 6-3/8-inch width by 12-1/2-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500208-009

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • New Traditional
  • Traditional

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Mini-Pendant

UPC

785247236251

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.375 in x 6.375 in x 12.5 in

Height

12.5 in

Length

6.375 in

Length - Installed

81 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

4.71 lb

Width

6.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

72

Resources

Instruction Sheet Number

93103553