PROG_P3792_09_PRODIMAGE
PROG_P3792_09_PRODIMAGE
PROG_madison bath_IMG_2901edit_detailshot
PROG_Chain_Graphic_72_inch_Info-Graphic
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Madison Collection One-Light Foyer Pendant

$130.13 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3792-09

Collection name:

Madison

The Madison collection features etched glass with transitional elements. Simplified vintage style. One-light foyer/convertible hanging combo fixture. Brushed Nickel finish.

  • The pendant from the Madison Collection is ideal for small foyers, kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Perfect for new traditional and transitional style settings
  • The clean-lined tubular frame is coated in a beautiful brushed nickel finish that perfectly blends transitional and modern character.
  • A distinctive white etched glass shade gives diffused light that creates an ambient glow
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 9.5 in x 9.5 in x 14.625 in
  • Uses one medium base 75 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Transitional
Type
Pendant
UPC
785247130924
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.5 in x 9.5 in x 14.625 in
Gross Weight with Packaging
7.5 lb
Height
14.625 in
Length
9.5 in
Length - Installed
90 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
7.5 lb
Width
9.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
84

Resources

Instruction Sheet Number
93002396

Resources and downloads