HUBBELL
PROG_P3793_20_PRODIMAGE
PROG_P3793_20_PRODIMAGE
PROG_madison bath_IMG_2901edit_detailshot
Discontinued
Clearance

Madison Collection One-Light Inverted Pendant

$98.00 USD
$209.22 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3793-20

Collection name:

Madison

The Madison collection features etched glass with transitional elements. Simplified vintage style. One-light inverted pendant. Antique Bronze finish.

  • The inverted pendant from the Madison Collection is ideal for welcoming guests and visitors in a foyer or entryway, as well as in a dining room, breakfast nook or living room settings.
  • Perfect for new traditional and transitional style settings
  • Elegant frame and knob detailing in an antique bronze finish
  • A distinctive white etched glass shade gives diffused light that creates an ambient glow
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 11 in x 11 in x 21.375 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3793-20

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Transitional

Type

Pendant

UPC

785247131143

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11 in x 11 in x 21.375 in

Gross Weight with Packaging

10.6 lb

Height

21.375 in

Length

11 in

Length - Installed

96 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

10.6 lb

Width

11 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

27

Resources

Instruction Sheet Number

93002398