HUBBELL
PROG_P5094-45_hero_PRODIMAGE
PROG_P5094-45_hero_PRODIMAGE
PROG_P5094-45_herolit_PRODIMAGE
PROG_P5094-45_straight_PRODIMAGE
+8
PROG_P5094-45_hero-w-canopy_PRODIMAGE

Metal Shade Collection One-Light Dark Green Spun Metal Shade Farmhouse Pendant Light

$121.66 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5094-45

Collection name:

Metal Shade

One-light industrial style warehouse cord-hung pendant with spun metal shade. Gloss white inside shade for reflectivity. 3 Conductor SVT white cord. Dark Green finish.

  • This pendant is ideal for kitchens, breakfast nooks and bar areas or hang in multiples over a kitchen island
  • Industrial style warehouse cord-hung pendant is perfect for Urban Industrial, farmhouse and modern interiors.
  • Spun metal shade finished in a dark green finish
  • Gloss white inside shade provides superior reflectivity.
  • Measures: 16 in x 16 in x 7.5 in
  • Uses one medium base bulb 150 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5094-45

Category General

Pendants

Color

Green

Color Generic

Green

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Dark Green

Finish Type

Painted

Fixture Type

Pendant

Glass

Spun

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern
  • Urban Industrial

Mount location

Ceiling Cord

Mounting for outlet box included

strap

Mounting Type

Ceiling Cord

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Modern
  • Urban Industrial

Type

Pendant

UPC

785247509454

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16 in x 16 in x 7.5 in

Gross Weight with Packaging

4.8 lb

Height

7.5 in

Length

16 in

Length - Installed

129 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

4.8 lb

Width

16 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

150 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

24

Resources

Instruction Sheet Number

023183