HUBBELL
HS_HS41009_125_PRODIMAGE
HS_HS41009_125_PRODIMAGE

One-Light Pendant

Brand:

HomeStyle Lighting

Catalog ID:

HS41009-125

Classic styling defines this one-light pendant. Featuring a large, etched glass shade neatly suspended from a Bronze chain, this pendant is a welcome addition to any room.

  • Bronze finish
  • Etched glass shade
  • Classic, simple design
  • Fits a standard outlet box
  • By HomeStyle Lighting

Product details

General

Application

Indoor

Catalog Number

HS41009-125

Color

Bronze

Color Generic

Brown

Finish Name

Bronze

Fixture Type

Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Socket Base Type - Main

E26

Type

Pendant

UPC

8447450101727

Warranty Length

1 year warranty

Dimensions

Dimensions

16 in x 16 in x 9.75 in

Fixture Length

83.25 in

Height

9.75 in

Length

16 in

Length - Installed

72 in

Overall Length with

Overall Ht. W/Chain

Weight

8.8 lb

Width

16 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Certifications And Compliance

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Only

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

28

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)