text.skipToContent text.skipToNavigation

One-Light Pendant

by HomeStyle Lighting 

Catalog ID: HS47009-125

Classic styling defines this one-light pendant. Featuring a large, etched glass shade neatly suspended from a Bronze chain, this pendant is a welcome addition to any room.

  • Bronze finish
  • Etched glass shade
  • Classic, simple design
  • Fits a standard outlet box
  • By HomeStyle Lighting

$73.04 USD

Available to purchase from

Product Details

General

UPC 621945466074

Dimensions

Fixture Length 83.25 in
Height 9.75 in
Length 13 in
Length - Installed 82.75 in
Overall Length with Overall Ht. W/Chain
Weight 8.9 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 13 W
Voltage Rating 120 V

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads