HUBBELL
PROG_P3450_104_PRODIMAGE
PROG_P3450_104_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Chain_Graphic_72_inch_Info-Graphic
+1
PROG_Sizing_guideline_Kitchen_Pendants_info

Replay Collection Three-Light Inverted Pendant

$214.06 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3450-104

Collection name:

Replay

Three-light inverted pendant from the Replay Collection, smooth forms, linear details and a pleasingly elegant frame enhance a simplified modern look. Polished Nickel finish.

  • The inverted pendant from the Replay Collection is ideal for welcoming guests and visitors in a foyer or entryway, as well as in a dining room, breakfast nook or living room settings.
  • Its sleek styling is perfect for modern and transitional style settings
  • Elegant etched bowl with painted white inside pairs with a polished nickel finish
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 16.625 in x 16.625 in x 18.875 in
  • Uses three medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3450-104

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Inverted Pendant

Glass

Etched Outside, Painted White Inside

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Transitional
  • Modern

Type

Pendant

UPC

785247185900

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16.625 in x 16.625 in x 18.875 in

Gross Weight with Packaging

3.68 lb

Height

18.875 in

Length

16.625 in

Length - Installed

92.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

2.9 lb

Width

16.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Gauge

18

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

24

Resources

Instruction Sheet Number

93054714