text.skipToContent text.skipToNavigation

Seeded Glass Six-Light Foyer Pendant

by Progress Lighting 

Collection Name:  Seeded Glass

Catalog ID: P3754-20

Six-light foyer pendant with clear seeded glass, delicate rope detailing and candle cluster in bowl. Great for entry ways or kitchens. Antique Bronze finish.

  • Clear seeded glass.
  • Delicate rope detailing.
  • Great for entry ways or kitchens.

$115.00 USD

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Pendant
Glass Clear seeded
Lamp Included No
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location ceiling chain
Mounting Type ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 6
Number of Lamps Total 6
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style New Traditional
UPC 785247176885
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 22 lb
Height 36.5 in
Note Weight of fixture exceeds NEC limits No
Weight 22 lb
Width 14.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads