text.skipToContent text.skipToNavigation

Sorpresa 4-Lt. PendChand

by Progress Lighting 

Collection Name:  Sorpresa

Catalog ID: P500143-146

Inspired by a trip to scenic wine country, this four-light hanging pendant is sure to make a statement in dining rooms, foyers and entryways. The open frame features elegent accents that are complemented by a Gilded Pewter finish. Can be displayed as a single fixture - or in groupings of two or more - to complement coastal, rustic and reclaimed design styles. Candelabra bulbs not included.

  • Gilded Pewter finish
  • No Shade
  • 17-9/16 In. diameter x 19-1/2 In. height
  • Uses (4) 60-watt Candelabra base bulbs (not included)
  • Dry location listed
  • Includes all mounting hardware for quick and easy installation
  • Coordinating fixtures available

Product Details

General

Color Gray
Color Generic Grey
Construction Material - Main Metal
Finish Name Gilded Pewter
Finish Type Painted
Fixture Type Pendant
Lamp Included No
Lamp Shape E12 Candelabra
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic Incandescent
New Products No
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E12
Style Modern
UPC 785247222650
Warranty Length 1 year limited warranty

Dimensions

Dimensions 17.5625 in x 17.5625 in x 19.5 in
Height 19.5 in
Length 17.5625 in
Length - Installed 94 in
Overall Length with Overall Ht. W/Chain
Weight 14.11 lb
Width 17.5625 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed ETL
Certified Listed Location Dry Location Listed
Other Heavy Metal Content Indicator No
Title 20 Yes

Resources/Downloads