HUBBELL
PROG_P500027_020_PRODIMAGE
PROG_P500027_020_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Sizing_guideline_Kitchen_Pendants_info
PROG_P500027_020alt_PRODIMAGE
Discontinued
Clearance

Swing Collection One-Light Mini-Pendant

$36.40 USD
$131.23 USD

Brand:

Progress Lighting

Catalog ID:

P500027-020

Collection name:

Swing

The vintage electric feel of the Swing collection features an Antique Bronze rectangle frame with a Natural Brass circles inside that can rotate to create different looks. This one-light pendant can be used individually or in multiples over dining room tables and in kitchens.

  • Antique Bronze finish.
  • Vintage electric feel.
  • Mixed metal accents.
  • Customizable alignment.

Product details

General

Can be mounted up or down

No

Catalog Number

P500027-020

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Mini-Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

T9

Lamp Type

T9

Lamp Type Actual

T9

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

Contemporary/Soft

Type

Mini-Pendant

UPC

785247209293

Warranty Length

1 year warranty

Dimensions

Depth

10.875 in

Dimensions

12 in x 10.875 in x 15.25 in

Height

15.25 in

Length

12 in

Length - Installed

81 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

9.5 lb

Width

10.875 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

72

Resources

Instruction Sheet Number

93072884