HUBBELL
PROG_P500180_031_PRODIMAGE
PROG_P500180_031_PRODIMAGE
PROG_P500180_031_glass_PRODIMAGE
PROG_P500180_031_bottomlit_PRODIMAGE
+8
PROG_Sizing_guideline_Bedroom_Pendant_info
Discontinued
Clearance

Tobin Collection One-Light Mini-Pendant

$63.00 USD
$134.64 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500180-031

Collection name:

Tobin

A modern take on a classic object, Tobin’s inspiration comes from the timeless mid-century form. The tubular arms of the one-light mini-pendant extend outward and are made to form a gentle curve that showcase an etched white glass shade and finished in Black. The Tobin collection is ideal for those who appreciate Modern design styles.

  • A modern take on a classic form - tubular arms for a gentle curve
  • Etched opal glass shade hangs from a looping tubular fitting that makes the mini pendant looks like a dangling earring
  • Looks elegant over a bedroom vanity, flanking a bed in lieu of lamps, or hung in multiples over a kitchen island
  • Clean fittings and etched white glass shade makes Tobin ideal for Modern interiors
  • Dramatic Black finish
  • Measures 5 3/4in diameter x 21 5/8in ht.
  • Uses one 100-watt max. medium base bulb or LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down

No

Catalog Number

P500180-031

Category General

Mini-pendant

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Mini-Pendant

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Modern

Type

Mini-Pendant

UPC

785247227686

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.75 in x 5.75 in x 21.625 in

Height

21.625 in

Length

5.75 in

Length - Installed

88 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

4.45 lb

Width

5.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

40

Resources

Instruction Sheet Number

93098698