HUBBELL
PROG_P5095_20_PRODIMAGE
PROG_P5095_20_PRODIMAGE
PROG_Trinity_glass_detailshot
PROG_Sizing_guideline_Bedroom_Pendant_info
+2
PROG_Chain_Graphic_72_inch_Info-Graphic

Trinity Collection One-Light Antique Bronze Etched Glass Traditional Pendant Light

$142.01 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5095-20

Collection name:

Trinity

One-light pendant featuring soft angles, curving lines and etched glass shades. Gracefully exotic, the Trinity Collection offers classic sophistication for transitional interiors. Sculptural forms of metal and glass are enhanced by a classic finish. This transitional style can transform a room or your whole home with its charming versatility.

  • The mini-pendant from the Trinity Collection is ideal for welcoming guests and visitors in a foyer or entryway, as well as hanging over kitchen islands, breakfast nook or living room settings.
  • An updated look on a classic style perfect for new traditional, transitional and modern farmhouse styles
  • Etched glass shade with slight banding with a antique bronze cap
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 18 in x 18 in x 9.5 in
  • Uses one medium base 150 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5095-20

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Transitional

Type

Pendant

UPC

785247136827

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 18 in x 9.5 in

Gross Weight with Packaging

12 lb

Height

9.5 in

Length

18 in

Length - Installed

85 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

12 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

150 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

18

Resources

Instruction Sheet Number

93004327