PROG_P5167-20_hero_PRODIMAGE
PROG_P5167-20_hero_PRODIMAGE
PROG_P5167-20_hero-w-canopy_PRODIMAGE
PROG_P5167-20-Detail_003_PRODIMAGE
+6
PROG_P5167-20-Detail_004_PRODIMAGE

Wisten Collection One-Light Antique Bronze Etched Glass Modern Mini-Pendant Light

$131.67 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5167-20

Collection name:

Wisten

The Wisten Collection features sweeping arcs framing elegant, tapered glass shades. Cool and modern with a casual flair, Wisten provides a signature look to any room. Universal style for use with fans that accept an accessory light. One-light mini-pendant with elegant arm and etched glass incorporates a minimalist design style and represents a shift in trends to highlight a less complicated, clean design.

  • Sweeping arms framing elegant, tapered glass shades.
  • Wisten's sleek styling is perfect for modern and transitional style settings
  • Elongated etched tulip shaped glass with in an antique bronze finish
  • Includes two 6", one 12" and two 15" stems for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 3.875 in x 3.875 in x 9.75 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Mini-Pendant
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling Stem
Mounting for outlet box included
strap
Mounting Type
  • Ceiling Stem
  • Ceiling Stem Hung with Swivel
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Transitional
  • Modern
Type
Mini-Pendant
UPC
785247154272
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
3.875 in x 3.875 in x 9.75 in
Gross Weight with Packaging
2 lb
Height
9.75 in
Length
3.875 in
Length - Installed
67 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
2 lb
Width
3.875 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
135

Resources

Instruction Sheet Number
93019974

Resources and downloads