text.skipToContent text.skipToNavigation

Two-Light Chain Hung Foyer

by HomeStyle Lighting 

Catalog ID: HS41007-125

Classic styling defines this two-light foyer pendant. A large, etched glass shade is highlighted by a simple Bronze stem and matching chain.

  • Bronze finish
  • Etched glass shade
  • Clean, simple lines
  • Classic design
  • By HomeStyle Lighting

$87.45 USD

Available to purchase from

Product Details

General

Application Indoor
Color Bronze
Color Generic brown
Finish Name Bronze
Fixture Type Inverted Pendant
Glass Etched
Lamp Included No
Lamp Type A-19
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
UPC 8447450101697
Warranty Length 1 year warranty

Dimensions

Fixture Length 92.25 in
Height 19 in
Length - Installed 92.25 in
Overall Length with Overall Ht. W/Chain
Weight 10.1 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads