HUBBELL
PROG_P8044_28_PRODIMAGE
PROG_P8044_28_PRODIMAGE
Discontinued
Clearance

4" Step Baffle Trim for 4" Housing (P830/P831/P832)

$14.00 USD
$41.80 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8044-28

Collection name:

Recessed - Trim

4" Step Baffle trim in a White finish with white powder coated flanges to match the baffle finish. 360 positioning. 5" outside diameter.

  • White finish.
  • White powder coated flange.
  • No light leaks around trim flange.

Product details

General

Aperture

4 in

Can be mounted up or down

No

Catalog Number

P8044-28

Category General

Recessed

Color

White

Color Generic

White

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Recessed Trim

Housings - Recessed

  • P831-AT
  • P830-TG
  • P832-TG
  • P831-FB

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

PAR16

Lamp Type

PAR-16

Lamp Type Basic

Incandescent Trim

Mount location

ceiling in recessed housing

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Socket Base Type - Main

E26

Style

Utilitarian/Commodity

Trim Type

Baffle

Type

4in Trim

UPC

785247804412

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5 in x 5 in x 4 in

Gross Weight with Packaging

0.6 lb

Height

4 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.6 lb

Width

5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

55 W

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

630

Resources

Instruction Sheet Number

023797

Resources and downloads