text.skipToContent text.skipToNavigation

5 Inch LED Recessed Housing

by HomeStyle Lighting 

Catalog ID: C5LED

The C5LED is a 5" IC, airtight, downlight housing, specifically designed to provide the contractor with the best value downlight. The C5LED is intended to be used with LED recessed retrofit trims.

  • Application: Ideal for new construction, the C5LED can also be used for most light commercial and residential applications where insulated ceilings require an IC rated, line voltage downlight.
  • Approvals: UL/CUL Damp Location Listed. IC listed for direct contact with insulation. Airtight tested to ASTM E283 standards. Meets State of Washington and California Title 24 Restricted airflow requirements.
  • Housing: Snap-on J-box doors provide easy access for wiring and field inspection. Housing adjusts up to 1" to accommodate different ceiling thicknesses.
  • Installation: Pre-installed bar hangers with locking screws, integral nail, and alignment tab for wood joist construction. Hangers accommodate ceiling joists of up to 24 inches on-center. Captive bar hangers secure housing in place and can be reoriented 90º to housing.
  • Lamps: For use with HomeStyle HS56-WH-30K9 LED retrofit trim.

$22.00 USD

Available to purchase from

Product Details

General

Aperture 5 in
Color Unfinished
Color Generic Unfinished
Finish Name Unfinished
Lamp Included No
Lamp Shape LED
Lamp Type LED
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main LED
UPC 8447450102793
Warranty Length 1 year warranty

Dimensions

Height 7.125 in
Weight 13.23 lb
Width 14.75 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
ENERGY STAR Certified No
Energy Efficient No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 4

Resources/Downloads