HUBBELL
HS_HS56CA-WH-30K9_PRODIMAGE
HS_HS56CA-WH-30K9_PRODIMAGE
Discontinued

5IN LED Retrofit for California

Brand:

HomeStyle Lighting

Catalog ID:

HS56CA-WH-30K9

The HS56CA is ideal for use in both new construction as well as remodel/retrofit. Light output is comparable to that of a typical 65W incandescent downlight, providing up to 75% energy savings. The HS56 is equipped with quick link connector allowing easy installation into the C5LED and P1841-LED recessed housings.

  • Satin White finish
  • Diffused polycarbonate lens controls direct glare from the LEDs
  • Easy installation with torsion springs
  • Can be installed in C5LED and P1841-LED recessed housings
  • Dimmable to 10% with many dimmers
  • Lumen output and distribution comparable to a 65W incandescent lamp
  • Suitable for use in IC or NON-IC Applications
  • Provided with quick link for use with compatible LED housings

Product details

General

Catalog Number

HS56CA-WH-30K9

Color

White

Construction Material - Main

Die-cast Aluminum

Finish Type

Painted

Fixture Type

Recessed Trim

Lamp Type Actual

LED

Lamp Type Basic

Solid State

New Products

No

Operating Temperature Celcius Max

30ºC

Power Source

Hardwired

Power Source Required?

Yes

UPC

8447450102878

Warranty Length

5 years

Dimensions

Dimensions

7.4 in x 7.4 in x 3.4 in

Height

3.4 in

Length

7.4 in

Width

7.4 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

10 W

Voltage Rating

120 V

Certifications And Compliance

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Logistics

Carton Quantity

8

Pallet Quantity

192