HUBBELL
Image of P87-ATQC 6" Incandescent New Construction Air-Tight IC & Non-IC Housing with Quick Connects
Image of P87-ATQC 6" Incandescent New Construction Air-Tight IC & Non-IC Housing with Quick Connects
PROG_Bar Hanger Nail Pull 1_detailshot
PROG_Bar Hanger New Close up_detailshot
Clearance

6" Incandescent New Construction Air-Tight IC & Non-IC Housing with Quick Connects

$19.00 USD
$29.15 USD
OR

Brand:

Progress Lighting

Catalog ID:

P87-ATQC

Collection name:

Recessed - Housing

Quick connect unit can be installed in ceilings from 1/2" to 1-1/2" thick. Heavy duty mounting frame, full reflector design, UL & CUL listed for damp locations.

  • Universal J-box with snap-out sides.
  • Housing adjusts for ceiling thickness from 1/2" to 1-1/2" thick.
  • Notched housing for chalkline alignment.

Product details

General

Aperture

6 in

Can be mounted up or down

No

Catalog Number

P87-ATQC

Category General

Recessed

Ceiling opening - Recessed

6.875 in

Color

Unfinished

Color Generic

Unfinished

Construction Material - Main

Galvanized Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Unfinished

Finish Type

unfinished

Fixture Type

Recessed Housing

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Mount location

ceiling joists, or in suspended ceilings

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Pryouts

1/2" & 3/4"

Quick Install canopy

No

Quick Link connector

No

Recessed Depth

7.25 in

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Utilitarian/Commodity

Type

6in New Construction Housing

UPC

785247169771

Warranty Length

1-year Limited Warranty

Dimensions

Depth

7.25 in

Dimensions

10.75 in x 7.25 in x 7.5 in

Gross Weight with Packaging

9.2 lb

Height

7.5 in

Length

10.75 in

Length - Installed

6.875 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

ceiling opening

Weight

9.2 lb

Width

7.25 in

Width Diameter Descriptor

W.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Patent Number

5758959, 5857766, 6004011

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

8 EA

Pallet Quantity

144

Resources

Instruction Sheet Number

93010189

Resources and downloads