text.skipToContent text.skipToNavigation

6" Incandescent Remodel IC and Non-IC Housing

by Progress Lighting 

Collection Name:  Recessed - Housing

Catalog ID: P187-TG

For use in existing ceilings. Integral flange and exclusive locking bars permit quick mounting in 1/2 in to 1-1/2 in thick ceilings. UL & CUL listed for damp locations. IC/Non-IC peel away label for trims. When used with P8593-01 gasket kit, this housing is certified to meet ASTM E283 air tight requirements when installed properly per instructions.

  • Trim mounted socket for optimum performance.
  • Trim-Lok(R) action forces trim to fit snugly against the ceiling.
  • Housing adjusts from 1/2" to 1-1/2" thick ceilings.

$23.76 USD

Available to purchase from

Product Details

General

Aperture 6 in
Can be mounted up or down No
Category General Recessed
Ceiling opening - Recessed 6.625 in
Color Unfinished
Color Generic Unfinished
Construction Material - Main galvanized steel
Dusk to Dawn No
Finish Name Unfinished
Finish Type Unfinished
Fixture Type 6in Remodel Housing
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Mount location ceiling joists, or in suspended ceilings
Mounting Type ceiling
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Pryouts 1/2"
Quick Install canopy No
Quick Link connector No
Recessed Depth 7.5 in
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Utilitarian/Commodity
UPC 785247102884
Warranty Length 1-year Limited Warranty

Dimensions

Depth 7.25 in
Dimensions 15-7/16 W., 6-5/8 ht.
Gross Weight with Packaging 3 lb
Height 7.25 in
Length - Installed 6.625 in
Note Weight of fixture exceeds NEC limits No
Overall Length with ceiling opening
Weight 3 lb
Width 15.4375 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Patent Number 5758959
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA

Resources/Downloads