text.skipToContent text.skipToNavigation

6" New Construction LED Pro-Optic housing

by Progress Lighting 

Collection Name:  Recessed - Housing

Catalog ID: P8023-EBG4

LED Pro-Optic.

  • Pre-wired J-box with snap-on cover for easy access.
  • Snap-in connection from driver compartment allows easy installation of light engine/trim assembly without tools above or below the ceiling and can be upgraded to accommodate technology improvements.
  • Suitable for a variety of commercial, retail, and institutional applications with ambient temperature up to 40 degrees Celsius.

$190.08 USD

Available to purchase from

$190.08 USD

Product Details

General

Aperture 6 in
Can be mounted up or down No
Category General Recessed
Color Unfinished
Color Generic Unfinished
Fan - Dual mount No
Finish Name Unfinished
Finish Type unfinished
Lamp Included No
Lamp Type LED
Lamp Type Basic solid state
Light Source LED
LowVoltage No
Mount location ceiling joists, or in suspended ceilings
Mounting for outlet box included No
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Style Utilitarian/Commodity
Sub Brand Progress LED
UPC 785247184651
Warranty Length 5 year warranty

Dimensions

Dimensions 14 in x 12.75 in x 7.75 in
Gross Weight with Packaging 6 lb
Height 7.75 in
Length 14 in
Note Weight of fixture exceeds NEC limits No
Weight 6 lb
Width 12.75 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P8023EBG4-P8050-21A30KG4_17.00113_testlabreports
IES file