text.skipToContent text.skipToNavigation

6" Sloped Ceiling New Construction Air-Tight & IC Housing

by Progress Lighting 

Collection Name:  Recessed - Housing

Catalog ID: P645-AT

Sloped Ceiling Air tight, IC housing for new construction. UL & CUL listed for damp locations. Meets Washington State Energy Code requirements when used with P8587-01 (gasket).

  • Universal heavy gauge junction box.
  • Trim-Lok action forces trim to fit snugly against the ceiling.
  • Trim mounted socket for optimum performance.

$83.82 USD

Available to purchase from

Product Details

General

Aperture 6 in
Can be mounted up or down No
Category General Recessed
Ceiling opening - Recessed 6.875 in
Color Unfinished
Color Generic Unfinished
Construction Material - Main galvanized steel
Dusk to Dawn No
Finish Name Unfinished
Finish Type Unfinished
Fixture Type 6in New Construction Housing
Lamp Included No
Lamp Type Medium Base
Lamp Type Basic incandescent
Mount location ceiling joists, or in suspended ceilings
Mounting Type ceiling
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Pryouts 1/2" & 3/4"
Quick Install canopy No
Quick Link connector No
Recessed Depth 7.625 in
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Utilitarian/Commodity
Trims IC - Recessed P8004
UPC 785247126859
Warranty Length 1-year Limited Warranty

Dimensions

Depth 7.625 in
Dimensions 8-3/8 W., 13 ht.
Gross Weight with Packaging 3.2 lb
Height 13 in
Length - Installed 6.875 in
Note Weight of fixture exceeds NEC limits No
Overall Length with ceiling opening
Weight 3.2 lb
Width 8.375 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed And Feed Through Branch Wiring
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads