HUBBELL
HS_610W_PRODIMAGE
HS_610W_PRODIMAGE

6" White half baffle

Brand:

HomeStyle Lighting

Catalog ID:

610W

6" White half baffle, 60w PAR30, 65w BR30.

  • White half baffle trim
  • Metal ring with metal baffle
  • PAR30 60 W, BR30 65 W

Product details

General

Aperture

6 in

Catalog Number

610W

Category General

Recessed

Color

White

Color Generic

White

Finish Name

White

Fixture Type

Recessed Trim

Indoor/Outdoor

Indoor

Mounting for outlet box included

No

New Products

No

Power Source

Hardwired

Power Source Required?

Yes

Trim Type

Baffle

UPC

785235041867

Warranty Length

1 year warranty

Dimensions

Weight

0.2 lb

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Certifications And Compliance

Other Heavy Metal Content Indicator

No

Title 20

Yes

Logistics

Carton Quantity

24

Pallet Quantity

864

Resources and downloads

Specifications