HUBBELL
PROG_P8716_01_PRODIMAGE
PROG_P8716_01_PRODIMAGE
Discontinued
Clearance

Recessed Accessory Adjustable Bar Hangers

$11.20 USD
$33.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8716-01

Collection name:

Adjustable Bar Hangers

Recessed accessory - Two hanger bars adjustable up to 26". For use with Complete Squares and Complete Rounds.

  • Adjustable Bar Hangers.
  • Adjustable up to 26".
  • For Complete Squares and Complete Rounds.

Product details

General

Can be mounted up or down

No

Catalog Number

P8716-01

Category General

Recessed

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Unfinished

Finish Type

No Finish

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

ceiling joists, or in suspended ceilings

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Style

Utilitarian/Commodity

UPC

785247871605

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 8 in x 1 in

Gross Weight with Packaging

1 lb

Height

1 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

1 lb

Width

8 in

Width Diameter Descriptor

W.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

12 EA

Pallet Quantity

432