HUBBELL
PROG_P8587_01_PRODIMAGE
PROG_P8587_01_PRODIMAGE
PROG_CEILINGGASKET_detailshot

Recessed Accessory Ceiling Gasket

$7.48 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8587-01

Collection name:

Recessed - Accesory

Ceiling gasket seals P87-AT, P821-AT, P83-AT housings to drywall opening for Washington State Energy Code compliance.

  • Recessed accessory.
  • For use with P87-AT, P821-AT, P83-AT housings.

Product details

General

Aperture

6 in

Can be mounted up or down

No

Catalog Number

P8587-01

Category General

Recessed

Color

Gray

Color Generic

Grey

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Unfinished

Finish Type

unfinished

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

Ceiling

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Style

Utilitarian/Commodity

UPC

785247858712

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.5 in x 7.5 in x 0.125 in

Gross Weight with Packaging

0.5 lb

Height

0.125 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.5 lb

Width

7.5 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

10500

Resources and downloads