HUBBELL
PROG_P8555_01_PRODIMAGE
PROG_P8555_01_PRODIMAGE

Recessed Accessory Enclosure for Non-IC Housings in IC Applications

$29.26 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8555-01

Collection name:

Recessed - Accesory

Recessed Enclosure accessory for Non-IC Housings in IC Applications. Used to create a barrier to prevent insulation from making contact with recessed fixtures.

  • Use to create a barrier to keep insulation from making contact with specific type Non-IC rated recessed housings.
  • Material is Coroplast(TM), which is made from polypropylene co-polymer resin.
  • MSDS available upon request.

Product details

General

Can be mounted up or down

No

Catalog Number

P8555-01

Category General

Recessed

Color

White

Color Generic

White

Construction Material - Main

Polypropylene

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

unfinished

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

Ceiling

Mounting for outlet box included

No

Mounting Type

Ceiling

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Style

Utilitarian/Commodity

UPC

785247113026

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

35 in x 35 in x 0.125 in

Gross Weight with Packaging

1 lb

Height

0.125 in

Length

35 in

Note Weight of fixture exceeds NEC limits

No

Weight

1 lb

Width

35 in

Width Diameter Descriptor

W.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Yes

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

8 EA

Pallet Quantity

360

Resources and downloads