HUBBELL
PROG_P710047_012-30_hero_PRODIMAGE
PROG_P710047_012-30_hero_PRODIMAGE
PROG_P710047-012-30_ICON
PROG_P710047_012-30_side_PRODIMAGE
+7
PROG_P710047_012-30_angle_PRODIMAGE

Blanco LED Collection Satin Brass One-Light LED Wall Bracket

$173.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710047-012-30

Collection name:

Blanco LED

This LED wall bracket highlights classic forms with crisp, contemporary updates. A silky satin brass backplate holds a smooth, modern light base. Within the light base stands a cylindrical etched glass shade that evokes images of candlesticks.

  • This LED wall bracket highlights classic forms with crisp, contemporary updates.
  • A silky satin brass backplate holds a smooth, modern light base.
  • Within the light base stands a cylindrical etched glass shade that evokes images of candlesticks.
  • Ideal for any hallway, foyer, or stairway.
  • Perfect for mid-century modern, transitional, modern, or contemporary settings.
  • Measures 4-3/4-inch width by 11-3/4-inch height.
  • Uses one integrated LED (16w max).
  • Compatible with many Triac/ELV dimmers (see dimming controls)
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P710047-012-30

Category General

Wall Brackets

Color

Brass

Color Generic

Gold

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

Triac/Forward Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Satin Brass

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LED

Yes

Lifestyle

  • Luxe
  • Modern

Light Distribution

Ambient

Light Source

LED

LM-79 Lumens

823 lm

LM-79 Lumens per Watt

51 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Backplate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Stairways

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Type

Armed Glass Shade

UPC

785247237906

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

4.75 in x 3.625 in x 11.75 in

Height

11.75 in

Height to Center

8.375 in

Length

4.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.89 lb

Width

3.625 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

16 W

Lumens Per Watt

51 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

90

Resources

Instruction Sheet Number

93093051