HUBBELL
PROG_P7170_09_PRODIMAGE
PROG_P7170_09_PRODIMAGE
PROG_Sizing_guideline_Bath_Sconces_info
PROG_Sizing_guideline_Bedroom_Sconce_info
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Eclipse Collection One-Light Wall Sconce

$146.19 USD
OR

Brand:

Progress Lighting

Catalog ID:

P7170-09

Collection name:

Eclipse

One-light wall sconce with satin white glass is perfect for residential and commercial applications. Brushed Nickel finish.

  • Contemporary styling.
  • Satin white glass.
  • Perfect for residential and commercial applications.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P7170-09

Category General

Sconces

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

Satin White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

wall horizontal

Mounting for outlet box included

strap

Mounting Type

Wall Horizontal

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Transitional

Type

Quarter Sphere

UPC

785247172238

Warranty Length

1-year Limited Warranty

Dimensions

Depth

4 in

Dimensions

15.25 in x 4 in x 7.5625 in

Gross Weight with Packaging

4 lb

Height

7.5625 in

Height to Center

3 in

Length

15.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

4 lb

Width

4 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

78

Resources

Instruction Sheet Number

023635

Resources and downloads